IESNA:LM-63-2002
[TEST]P1390537
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-927-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 90CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13646.2
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
50.4 67.2 71.4 75.6 79.8 88.1 96.5 104.9 113.3 125.9 142.7 167.9 214.1 264.4 268.6 264.4 268.6 298.0 411.4 675.8 919.3 1066.2 1083.0 1032.6 
1011.6 734.6 596.1 512.1 465.9 419.8 373.6 314.8 201.5 92.3 37.8 4.2 0.0 0.0 
50.4 67.2 71.4 79.8 84.0 96.5 104.9 121.7 134.3 159.5 218.3 331.6 499.5 596.1 667.4 764.0 919.3 1255.1 2056.8 3404.2 4965.7 5322.5 
4781.0 4012.9 3798.8 3051.6 2224.7 1578.3 1087.2 772.3 549.9 415.6 197.3 104.9 37.8 4.2 0.0 0.0 
50.4 67.2 71.4 79.8 92.3 104.9 121.7 159.5 243.5 533.1 1011.6 1607.7 2144.9 2741.0 3328.7 3962.5 4726.4 6279.5 9864.2 14162.5 
16550.9 16903.5 16257.1 15606.5 15392.4 14888.7 13944.2 11933.6 8382.5 4747.4 2287.7 877.3 272.8 138.5 46.2 4.2 0.0 0.0 
50.4 63.0 67.2 79.8 96.5 113.3 146.9 222.5 545.7 1515.3 2665.4 3782.0 4965.7 5817.8 6758.0 7660.5 9360.5 13205.5 18154.4 
22700.3 24182.1 24614.4 24719.3 25256.6 25428.7 25592.4 23552.4 18599.3 14053.4 9767.7 6657.3 1935.1 541.5 155.3 33.6 4.2 0.0 
0.0 
50.4 58.8 67.2 79.8 96.5 117.5 159.5 310.6 944.4 2455.6 4264.7 5704.5 6846.2 7962.7 9326.9 10838.1 13574.9 19161.8 26969.2 
30927.5 32249.7 32510.0 33563.6 34692.7 34764.1 33530.0 29189.7 23481.1 18171.2 14792.2 9700.5 3005.4 990.6 209.9 42.0 4.2 0.0 
0.0 
50.4 54.6 63.0 75.6 96.5 117.5 172.1 335.8 1229.9 3110.4 5108.4 6418.0 7551.4 8936.6 10472.9 12366.0 15833.1 22385.5 30520.4 
34415.7 36098.9 37039.1 38776.9 39629.0 39528.3 37500.9 32258.1 25689.0 21588.0 17612.9 10712.1 4201.7 1339.0 205.7 42.0 0.0 
0.0 0.0 
50.4 50.4 58.8 71.4 92.3 113.3 155.3 310.6 1062.0 2652.8 4331.9 5733.8 6770.6 7778.1 9087.7 10653.4 13255.9 18632.9 26285.0 
30436.4 31540.4 31779.6 32640.1 33513.2 33605.6 32149.0 27859.1 22629.0 17873.2 14385.0 9541.0 3127.2 1351.6 281.2 37.8 0.0 0.0 
0.0 
50.4 50.4 58.8 71.4 88.1 109.1 138.5 226.7 629.6 1548.9 2783.0 3937.3 4995.1 5746.4 6510.4 7379.3 8760.3 12420.5 17940.3 
22293.2 23720.3 24018.4 24127.5 24530.5 24719.3 24740.3 22477.9 18104.0 13541.3 9851.6 6669.9 2144.9 822.7 205.7 29.4 0.0 0.0 
0.0 
50.4 50.4 58.8 67.2 79.8 96.5 113.3 146.9 239.3 591.9 1108.2 1716.8 2266.7 2762.0 3324.5 3924.7 4604.7 6199.8 9612.4 14322.0 
16605.5 16886.7 16114.4 15405.0 15182.5 14456.3 13360.8 10880.0 7849.4 4730.6 2422.0 982.2 327.4 155.3 46.2 0.0 0.0 0.0 
50.4 46.2 54.6 63.0 71.4 79.8 96.5 104.9 121.7 155.3 226.7 365.2 516.3 600.2 680.0 805.9 990.6 1284.4 1968.6 3572.1 5242.7 5565.9 
4814.6 3945.7 3782.0 2862.7 2077.8 1381.0 927.7 705.2 570.9 453.3 243.5 113.3 33.6 0.0 0.0 0.0 
50.4 46.2 50.4 58.8 67.2 75.6 84.0 92.3 100.7 113.3 130.1 159.5 214.1 264.4 264.4 260.2 272.8 298.0 373.6 675.8 1057.8 1150.1 1036.8 906.7 
877.3 659.0 537.3 474.3 440.7 424.0 394.6 352.6 256.1 100.7 29.4 0.0 0.0 0.0 
50.4 46.2 50.4 54.6 63.0 71.4 75.6 84.0 84.0 92.3 100.7 113.3 121.7 146.9 155.3 151.1 134.3 130.1 134.3 138.5 142.7 159.5 184.7 205.7 205.7 239.3 
264.4 281.2 293.8 289.6 285.4 251.9 214.1 121.7 29.4 0.0 0.0 0.0 
50.4 42.0 46.2 50.4 54.6 58.8 63.0 63.0 63.0 67.2 67.2 71.4 75.6 75.6 75.6 79.8 79.8 84.0 79.8 75.6 75.6 75.6 75.6 75.6 79.8 92.3 
104.9 109.1 113.3 121.7 142.7 163.7 159.5 125.9 46.2 0.0 0.0 0.0 
50.4 42.0 42.0 46.2 46.2 46.2 50.4 50.4 50.4 50.4 50.4 54.6 50.4 50.4 50.4 50.4 50.4 50.4 54.6 54.6 58.8 58.8 58.8 63.0 63.0 71.4 
84.0 92.3 96.5 96.5 88.1 75.6 71.4 58.8 33.6 0.0 0.0 0.0 
50.4 37.8 37.8 37.8 37.8 42.0 37.8 37.8 37.8 37.8 37.8 37.8 37.8 37.8 33.6 33.6 33.6 33.6 33.6 29.4 33.6 37.8 46.2 50.4 50.4 54.6 50.4 42.0 37.8 29.4 25.2 21.0 12.6 4.2 0.0 
0.0 0.0 0.0 
50.4 37.8 33.6 33.6 33.6 33.6 33.6 29.4 29.4 29.4 25.2 25.2 21.0 21.0 16.8 16.8 12.6 16.8 21.0 25.2 21.0 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 37.8 33.6 33.6 29.4 29.4 29.4 25.2 25.2 21.0 16.8 12.6 8.4 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 33.6 29.4 29.4 25.2 25.2 25.2 21.0 21.0 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 33.6 29.4 25.2 21.0 21.0 16.8 16.8 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 33.6 25.2 21.0 16.8 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 29.4 25.2 21.0 16.8 16.8 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 29.4 25.2 21.0 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 29.4 25.2 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 29.4 21.0 16.8 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 29.4 21.0 16.8 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 29.4 21.0 16.8 12.6 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 33.6 25.2 21.0 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 37.8 29.4 25.2 21.0 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 46.2 37.8 33.6 29.4 25.2 21.0 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 54.6 50.4 46.2 42.0 37.8 33.6 29.4 25.2 16.8 12.6 8.4 8.4 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
50.4 58.8 54.6 50.4 46.2 42.0 42.0 37.8 29.4 25.2 16.8 16.8 12.6 12.6 8.4 8.4 8.4 4.2 4.2 4.2 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 0.0 
0.0 0.0 
50.4 63.0 58.8 54.6 50.4 50.4 46.2 42.0 37.8 29.4 25.2 21.0 16.8 16.8 12.6 12.6 12.6 8.4 8.4 8.4 8.4 8.4 8.4 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 8.4 8.4 
4.2 4.2 0.0 
50.4 67.2 63.0 58.8 58.8 54.6 54.6 54.6 46.2 42.0 33.6 29.4 29.4 25.2 21.0 21.0 16.8 16.8 16.8 16.8 16.8 12.6 12.6 12.6 8.4 8.4 8.4 8.4 8.4 8.4 8.4 12.6 12.6 12.6 
12.6 12.6 12.6 0.0 
50.4 67.2 63.0 63.0 63.0 58.8 58.8 58.8 54.6 50.4 46.2 37.8 33.6 33.6 29.4 29.4 25.2 25.2 25.2 25.2 21.0 16.8 16.8 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 
12.6 12.6 12.6 0.0 
50.4 63.0 58.8 58.8 58.8 58.8 58.8 58.8 58.8 50.4 46.2 42.0 42.0 37.8 37.8 33.6 33.6 33.6 33.6 29.4 29.4 25.2 21.0 16.8 16.8 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 
12.6 12.6 12.6 12.6 0.0 
50.4 63.0 58.8 58.8 54.6 54.6 54.6 50.4 50.4 50.4 46.2 46.2 46.2 42.0 42.0 42.0 42.0 42.0 46.2 50.4 46.2 37.8 33.6 29.4 29.4 25.2 25.2 21.0 21.0 
25.2 21.0 16.8 12.6 12.6 8.4 8.4 8.4 0.0 
50.4 58.8 58.8 54.6 54.6 54.6 54.6 54.6 50.4 50.4 50.4 50.4 50.4 50.4 50.4 54.6 54.6 54.6 54.6 54.6 54.6 58.8 67.2 75.6 79.8 79.8 
71.4 63.0 58.8 50.4 46.2 42.0 37.8 25.2 16.8 8.4 4.2 0.0 
50.4 63.0 58.8 58.8 58.8 58.8 63.0 58.8 58.8 58.8 63.0 63.0 63.0 63.0 63.0 67.2 67.2 71.4 71.4 75.6 75.6 79.8 79.8 84.0 84.0 92.3 
104.9 113.3 113.3 109.1 104.9 96.5 92.3 79.8 50.4 8.4 4.2 0.0 
50.4 63.0 67.2 67.2 67.2 71.4 71.4 75.6 75.6 75.6 79.8 84.0 84.0 84.0 88.1 92.3 96.5 100.7 96.5 92.3 88.1 92.3 92.3 96.5 100.7 117.5 
130.1 134.3 142.7 151.1 172.1 193.1 184.7 151.1 54.6 8.4 0.0 0.0 
50.4 67.2 71.4 71.4 75.6 84.0 88.1 92.3 96.5 104.9 113.3 121.7 134.3 155.3 167.9 159.5 151.1 146.9 146.9 155.3 159.5 176.3 222.5 235.1 239.3 264.4 
281.2 289.6 293.8 281.2 268.6 243.5 201.5 109.1 42.0 4.2 0.0 0.0 
50.4 67.2 71.4 75.6 79.8 88.1 96.5 104.9 113.3 125.9 142.7 167.9 214.1 264.4 268.6 264.4 268.6 298.0 411.4 675.8 919.3 1066.2 1083.0 1032.6 
1011.6 734.6 596.1 512.1 465.9 419.8 373.6 314.8 201.5 92.3 37.8 4.2 0.0 0.0 
